Circuit breaker, CTI 25M
047B3147
Used for product: Motors, Function: Overload and short-c. protect, Breaking cap. Ics, 380-415 V: 100, Max. load, AC-3 [kW]: 1.50
Used for product: Motors, Function: Overload and short-c. protect, Breaking cap. Ics, 380-415 V: 100, Max. load, AC-3 [kW]: 1.50
Gross weight | 0.338 Kg |
Net weight | 0.313 Kg |
Volume | 0.39 Liter |
EAN | 5702423144907 |
Gross weight | 0.338 Kg |
Net weight | 0.313 Kg |
Volume | 0.39 Liter |
EAN | 5702423144907 |
Approval |
c UL us CE EAC LLC CDC TYSK UKCA |
Breaking cap. Ics, 380-415 V | 100 kA |
China RoHS compliance | Out of scope |
Current range [A] [max] | 4 A |
Current range [A] [min] | 2.5 A |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Function | Overload and short-c. protect |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Max. load, AC-3 [kW] | 1.5 kW |
Max. trip current [A] | 52 A |
Packing format | Multi pack |
Product group | Contactors and motor starters |
Product Name Description | Circuit breaker |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | CTI 25M |
UK RoHS compliance | Out of scope |
UL approval file name | E148460 |
Used for product | Motors |
Approval |
c UL us CE EAC LLC CDC TYSK UKCA |
Breaking cap. Ics, 380-415 V | 100 kA |
China RoHS compliance | Out of scope |
Current range [A] [max] | 4 A |
Current range [A] [min] | 2.5 A |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Function | Overload and short-c. protect |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Max. load, AC-3 [kW] | 1.5 kW |
Max. trip current [A] | 52 A |
Packing format | Multi pack |
Product group | Contactors and motor starters |
Product Name Description | Circuit breaker |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | CTI 25M |
UK RoHS compliance | Out of scope |
UL approval file name | E148460 |
Used for product | Motors |