Circuit breaker, CTI 15
Circuit breaker, CTI 15

047B3052

Used for product: Motors, Function: Overload and short-c. protect, Breaking cap. Ics, 380-415 V: 50, Max. load, AC-3 [kW]: 0.12

Product details

Gross weight 0.27 kg
Net weight 0.26 kg
EAN 5702423188031

 

Approval C UL US
CE
EAC
LLC CDC TYSK
Breaking cap. Ics, 380-415 V 50 kA
Current range [A] [Max] 0.63 A
Current range [A] [Min] 0.4 A
Function Overload and short-c. protect
Max. load, AC-3 [kW] 0.12 kW
Max. trip current [A] 6.9 A
Packing format Multi pack
Product description Circuit Breaker
Product group Contactors and motor starters
Product name Circuit breaker
Quantity per packing format 23 pc
Type CTI 15
UL approval file name E148460
Used for product Motors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services