Spare part, ICM 20-B / 20-C; ICM 20-A / 20-A33, Service kit ICM 20
027H1190
Product Type: Spare part, Used for product: ICM 20-B / 20-C; ICM 20-A / 20-A33, Type designation: Service kit ICM 20
Product Type: Spare part, Used for product: ICM 20-B / 20-C; ICM 20-A / 20-A33, Type designation: Service kit ICM 20
Gross weight | 0.03 Kg |
Net weight | 0.028 Kg |
Volume | 0.134 Liter |
EAN | 5702428226486 |
Gross weight | 0.03 Kg |
Net weight | 0.028 Kg |
Volume | 0.134 Liter |
EAN | 5702428226486 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Service kit ICM 20 |
UK RoHS compliance | Out of scope |
Used for product |
ICM 20-A / 20-A33 ICM 20-B / 20-C |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Service kit ICM 20 |
UK RoHS compliance | Out of scope |
Used for product |
ICM 20-A / 20-A33 ICM 20-B / 20-C |