Pumps for Waste Water

Shows 9 product(s)

180B3075

Pump, APP W 5,1

Flow [gpm] [Max]: 21.780, Flow [l/min] [Max]: 83.760, Outlet pressure [barg] [Max]: 83, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No, Body material: Duplex

180B3076

Pump, APP W 6,5

Flow [gpm] [Max]: 27.880, Flow [l/min] [Max]: 107.220, Outlet pressure [barg] [Max]: 83, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No, Body material: Duplex

180B3077

Pump, APP W 7,2

Flow [gpm] [Max]: 31.260, Flow [l/min] [Max]: 120.210, Outlet pressure [barg] [Max]: 83, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No, Body material: Duplex

180B3078

Pump, APP W 8,2

Flow [gpm] [Max]: 36.010, Flow [l/min] [Max]: 138.500, Outlet pressure [barg] [Max]: 83, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No, Body material: Duplex

180B3080

Pump, APP W 10,2

Flow [gpm] [Max]: 45.480, Flow [l/min] [Max]: 174.930, Outlet pressure [barg] [Max]: 83, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No, Body material: Duplex

View: