Shows 31 product(s)

180Z1910

Accessory, Nozzle

Flow [l/min]: 0.420, Flow [gpm]: 0.100, Operating pressure [barg] [Max]: 130, Operating pressure [psig] [Max]: 1900, Nozzle/house material: AISI316 / 430, Nozzle thread: M13 × 1 mm

180Z1915

Accessory, Nozzle

Flow [l/min]: 0.920, Flow [gpm]: 0.240, Operating pressure [barg] [Max]: 130, Operating pressure [psig] [Max]: 1900, Nozzle/house material: AISI316 / 430, Nozzle thread: M13 × 1 mm

180Z1918

Accessory, Nozzle

Flow [l/min]: 1.250, Flow [gpm]: 0.330, Operating pressure [barg] [Max]: 130, Operating pressure [psig] [Max]: 1900, Nozzle/house material: AISI316 / 430, Nozzle thread: M13 × 1 mm

180Z1920

Accessory, Nozzle

Flow [l/min]: 1.550, Flow [gpm]: 0.410, Operating pressure [barg] [Max]: 130, Operating pressure [psig] [Max]: 1900, Nozzle/house material: AISI316 / 430, Nozzle thread: M13 × 1 mm

180Z1922

Accessory, Nozzle

Flow [l/min]: 1.750, Flow [gpm]: 0.460, Operating pressure [barg] [Max]: 130, Operating pressure [psig] [Max]: 1900, Nozzle/house material: AISI316 / 430, Nozzle thread: M13 × 1 mm

View: