Anti drip water mist nozzle

180Z1939

Flow [gpm]: 0.013, Flow [l/min]: 0.05, Operating pressure [barg] [Max]: 70, Operating pressure [psig] [Max]: 1000, Nozzle/house material: AISI 303, Nozzle thread: 12/24 UNC

Product details

Gross weight 1.02 Gram
Net weight 0.9 Gram
Volume 0.025 Liter
EAN 5715162677131

 

Description Water mist nozzles with anti-drip
Flow [gph] 0.78 gal/h
Flow [gpm] 0.013 gal/min
Flow [l/h] 2.7 L/h
Flow [l/min] 0.05 l/min
In scope of WEEE and contain batteries No
Nozzle thread 12/24 UNC
Nozzle/house material AISI 303
Operating pressure [barg] [Max] 70 barg
Operating pressure [psig] [Max] 1000 psig
Orifice size [in] 0.006 in
Orifice size [mm] 0.15 mm
Product description Nozzles
Product group Accessories
REACH Candidate List substances No
Spray angle 60º
Type Nozzle
Type designation Anti drip water mist nozzle

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality