Type: FP975
Type: FP975

087N6543

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

FP975 Electronic Programmer

Product details

Gross weight 0.37 kg
Net weight 0.37 kg
EAN 5013567186709

 

Ambient temperature [°C] [Max] 45 °C
Automatic daylight saving Yes
Depth [in] 42 in
Description Two channel programmer with independent timebase
Frequency [Hz] 50/60 Hz
Height [mm] 99 mm
Holiday function Yes
On/Offs 1 / 2 / 3 per day
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product group Programmers, Timeswitches
Pumped or gravity hot water option Yes
Selectable programme On / Off / Auto / Allday
Supply voltage range [V] AC 230 V
Switch type 2 x SPDT
Tolerance ±15%
Type FP975
Width [mm] 150 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services