Type: FP715
Type: FP715

087N7898

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

FP715 Si

Product details

Gross weight 0.29 kg
Net weight 0.27 kg
EAN 5702425081408

 

Ambient temperature [°C] [Max] 45 °C
Automatic daylight saving Yes
Back lit display Yes
Depth [in] 29 in
Description Two channel programmer, with common timebase
Factory pre-set programmes Yes
Frequency [Hz] 50/60 Hz
Height [mm] 93 mm
Holiday function Yes
On/Offs 2 / 3 per day
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product group Programmers, Timeswitches
Pumped or gravity hot water option Yes
Selectable programme On / Off / Auto / Allday
Service Interval timer Yes
Supply voltage range [V] AC 230 V
Switch type 2 x SPDT
Tolerance ±15%
Type FP715
Width [mm] 137 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services