Type: 102
Type: 102

087N6521

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

102

Product details

Gross weight 0.48 kg
Net weight 0 kg

 

Ambient temperature [°C] [Max] 55 °C
Depth [in] 63 in
Description Electro-mechanical, 24 hour
Frequency [Hz] 50/60 Hz
Height [mm] 135 mm
On/Offs 2 per day
Output relay rating inductive [A] 3 A
Output relay rating resistive [A] 6 A
Override function No
Product group Programmers, Timeswitches
Selectable programme Water only / Off / Water & Heating
Supply voltage range [V] AC 230 V
Switch type SPST
Tolerance ±10%
Type 102
Width [mm] 106 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services