Type: FP735
Type: FP735

087N7890

FP735Si

Product details

Gross weight 0.28 kg
Net weight 0.28 kg
EAN 5702425115219

 

Ambient temperature [°C] [Max] 45 °C
Automatic daylight saving Yes
Back lit display Yes
Depth [in] 28 in
Description Three channel programmer, with independent timebases
Factory pre-set programmes Yes
Frequency [Hz] 50/60 Hz
Height [mm] 91 mm
Holiday function Yes
On/Offs 2 / 3 per day
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product group Programmers, Timeswitches
Pumped or gravity hot water option Yes
Selectable programme On / Off / Auto / Allday
Service Interval timer Yes
Supply voltage range [V] AC 230 V
Switch type 2 x SPDT 1 x SPST
Tolerance ±15%
Type FP735
Width [mm] 140 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services