Type: SET1E
Type: SET1E

087N6540

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

Electronic Timer, SET1E

Product details

Gross weight 0.34 kg
Net weight 0.34 kg

 

Ambient temperature [°C] [Max] 45 °C
Depth [in] 36 in
Description ELECTRONIC TIMER, SET1E
Factory pre-set programmes Yes
Frequency [Hz] 50/60 Hz
Height [mm] 98 mm
On/Offs 2 per day
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product group Programmers, Timeswitches
Selectable programme On / Off / Timed
Supply voltage range [V] AC 230 V
Switch type SPDT
Tolerance ±10%
Type SET1E
Width [mm] 158 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services