Type: 103
Type: 103

087N6539

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

Timeclock 103E7A Airedale Code 016-082

Product details

Gross weight 0.38 kg
Net weight 0.38 kg

 

Ambient temperature [°C] [Max] 45 °C
Depth [in] 47 in
Description TIMECLOCK 103E7A AIREDALE CODE 016-082
Frequency [Hz] 50/60 Hz
Height [mm] 136 mm
On/Offs 3 per day
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product group Programmers, Timeswitches
Selectable programme On / Off / Auto / Allday
Supply voltage range [V] AC 230 V
Switch type SPST
Tolerance ±10%
Type 103
Width [mm] 102 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services