Type: 852
Type: 852

087N6575

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

852

Product details

Gross weight 0.58 kg
Net weight 0.58 kg

 

Ambient temperature [°C] [Max] 45 °C
Depth [in] 50 in
Description 2 channel, 7 day, electronic timeswitch. Two independent channels.
Frequency [Hz] 50/60 Hz
Height [mm] 115 mm
On/Offs 200 per week
Output relay rating inductive [A] 4 A
Output relay rating resistive [A] 10 A
Override function Yes
Product group Programmers, Timeswitches
Supply voltage range [V] AC 230 V
Switch type 2 x SPDT
Tolerance ±10%
Type 852
Width [mm] 228 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services