Type: 851
Type: 851

087N6572

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

851

Product details

Gross weight 0.56 kg
Net weight 0.56 kg

 

Ambient temperature [°C] [Max] 45 °C
Depth [in] 50 in
Description Single channel, 7 day, electronic timeswitch. Single channel. Up to 200 on /off outputs per week. Plus EXTEND override and CROP override.
Frequency [Hz] 50/60 Hz
Height [mm] 115 mm
On/Offs 200 per week
Output relay rating inductive [A] 4 A
Output relay rating resistive [A] 10 A
Override function Yes
Product group Programmers, Timeswitches
Supply voltage range [V] AC 230 V
Switch type SPDT
Tolerance ±10%
Type 851
Width [mm] 228 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services