Type: 842
Type: 842

087N6571

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

842

Product details

Gross weight 0.55 kg
Net weight 0 kg

 

Ambient temperature [°C] [Max] 45 °C
Depth [in] 50 in
Description 2 channel, 7 day, electronic bell-ringer
Frequency [Hz] 50/60 Hz
Height [mm] 115 mm
On/Offs 200 per week Pulsed
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product group Programmers, Timeswitches
Supply voltage range [V] AC 230 V
Switch type 2 x SPDT
Tolerance ±10%
Type 842
Width [mm] 228 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services