Product details

Gross weight 0.64 kg
Net weight 0.64 kg

 

Ambient temperature [°C] [Max] 45 °C
Depth [in] 50 in
Description Single channel, 7 day, electronic bell-ringer. Single channel. Up to 200 intermittent or continuous PULSED outputs per week.
Frequency [Hz] 50/60 Hz
Height [mm] 115 mm
On/Offs 200 per week Pulsed
Output relay rating inductive [A] 5 A
Output relay rating resistive [A] 15 A
Override function Yes
Product group Programmers, Timeswitches
Supply voltage range [V] AC 230 V
Switch type SPST
Tolerance ±10%
Type 841
Width [mm] 228 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services