Type: 811
Type: 811

087N6566

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

811

Product details

Gross weight 0.67 kg
Net weight 0 kg

 

Ambient temperature [°C] [Max] 45 °C
Depth [in] 50 in
Description Single channel. Up to 200 on /off outputs per week. Plus EXTEND override and CROP override.
Frequency [Hz] 50/60 Hz
Height [mm] 115 mm
On/Offs 200 per week
Output relay rating inductive [A] 10 A
Output relay rating resistive [A] 30 A
Override function Yes
Product group Programmers, Timeswitches
Supply voltage range [V] AC 230 V
Switch type SPST
Tolerance ±10%
Type 811
Width [mm] 228 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services