FVF, With plug, Flange

065B7843

FVF DN125 PN16 with Plug, 2 holes, I-p

Product details

Gross weight 43.4 Kg
Net weight 39 Kg
Volume 88.32 Liter
EAN 5702421556122

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 125
Connection types Flange
Description FVF DN125 PN16 with Plug, 2 holes, I-p
Diameter [mm] 125 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 340 m³/h
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 300 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 1.18 mm
Number of meshes [n/cm²] 25
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Strainer type With plug
Type FVF
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality