FVF, With draining ball valve, Flange

065B7739

FVF DN300 PN16 with Ball Valve mounted o

Product details

Gross weight 280 Kg
Net weight 280 Kg
Volume 460.8 Liter
EAN 5702421555118

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 300
Connection types Flange
Description FVF DN300 PN16 with Ball Valve mounted o
Diameter [mm] 300 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1735 m³/h
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 1.18 mm
Number of meshes [n/cm²] 25
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Strainer type With draining ball valve
Type FVF
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality