Termix Novi, Type 1, 16 bar, 120 °C, DHW controller name: IHPT

144B3973

Termix Novi Type 1 IHPT/GTU/Insu

Product details

Gross weight 10 Kg
Net weight 9 Kg
Volume 0.022 Cubic.mtr

 

Application type Instantaneous DHW
China RoHS compliance Out of scope
Cover material Gray-lacquered steel sheet
Cover option Without
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 165 mm
Depth without cover [mm] 155 mm
Description Termix Novi Type 1 IHPT/GTU/Insu
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW circulation Extra
DHW connection size 3/4"
DHW connection type G ext. thread
DHW Control type Flow/thermostatic
DHW controller name IHPT
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 432 mm
Height without cover [mm] 432 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ec7f9ec9-6901-471a-be2a-0642d606e6b7
Station size type Type 1
Supply temperature construction [˚C] 120 °C
Type Termix Novi
UK RoHS compliance Out of scope
Width with cover [mm] 315 mm
Width without cover [mm] 300 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality