DHW system, TD-FLS, TD-FLS, 210kW, 2 way valve, ECL,  insulation cover, DHW instantaneous, 210 kW
DHW system, TD-FLS, TD-FLS, 210kW, 2 way valve, ECL, insulation cover, DHW instantaneous, 210 kW

004X1654

TD-FLS 210KW 2WV-ECL INS-COVER

Product details

Gross weight 0 kg
Net weight 0 kg

 

Allowed temperature [˚C] [Min] 2 °C
Application type DHW instantaneous
Approvals CE
Capacity [kW] 210 kW
Category name Instantaneous water heaters substations
Circulation pipe size DN25
Circulation connection size G1 1/4"
Circulation connection type external thread
Connection direction primary and secondary Vertical
Cover material PU Hard Foam
Current [A] [Max] 4 A
DCW static pressure [bar] [Min] 1 bar
Delta P primary without heat meter [bar] [Min] 0.3 bar
Delta P secondary [bar] [Max] 0.26 bar
Depth without cover [mm] 488 mm
Description TD-FLS 210KW 2WV-ECL INS-COVER
Design standing
DH connection size 42,4 mm
DH connection type welded
DH pipe size DN32
DHW circulation Yes
DHW circulation pump brand Grundfos
DHW circulation pump type UPM GEO N
DHW connection size G1 1/4"
DHW connection type external thread
DHW Control type Electronic
DHW controller name ECL310
DHW pipe size DN25
Differential pressure primary [bar] [Max] 16 bar
Flow circulation [m3/h] [Max] 2.4 m³/h
Flow primary [m3/h] [Max] 3.8 m³/h
Flow secondary [m3/h] [Max] 3.6 m³/h
Height without cover [mm] 1940 mm
HEX DHW alloy 1.4404
HEX DHW brazing material Copper
HEX DHW type Brazed
Insulation material PU Hard Foam
Manufacturer's name Danfoss
P circulation [bar] [Max] 0.43 bar
Package depth [mm] 800 mm
Package height [mm] 2000 mm
Package width [mm] 1200 mm
PED category § 4.3
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 20 bar
Pressure secondary [bar] [Max] 10 bar
Product group DHW system
Substation version TD-FLS, 210kW, 2 way valve, ECL, insulation cover
Supply temperature construction [˚C] 90 °C
Supply voltage range [V] AC 230 V
Type TD-FLS
Width without cover [mm] 900 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services