DHW system, TD-FLS, TD-FLS, 140kW, 2 way valve, safety function, ECL, insulation cover, 140.0 kW

004X1659

This product is not available in this store. Please contact your local Customer Service Center.

TD-FLS 140KW 2WV-SFTYF-ECL INS-COVER

Product details

Gross weight 150 Kg
Net weight 130 Kg
EAN 5715162744888

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
Capacity [kW] 140 kW
Category name Instantaneous water heaters substations
China RoHS compliance Out of scope
Circulation connection size G1 1/4"
Circulation connection type external thread
Circulation pipe size DN25
Connection direction primary and secondary Vertical
Cover material PU Hard Foam
Current [A] [Max] 4 A
DCW static pressure [bar] [Min] 1 bar
Delta P primary without heat meter [bar] [Min] 0.21 bar
Delta P secondary [bar] [Max] 0.12 bar
Depth without cover [mm] 488 mm
Description TD-FLS 140KW 2WV-SFTYF-ECL INS-COVER
Design standing
DH connection size 42,4 mm
DH connection type welded
DH pipe size DN32
DHW circulation Yes
DHW circulation pump brand Grundfos
DHW circulation pump type UPM GEO N
DHW connection size G1 1/4"
DHW connection type external thread
DHW Control type Electronic
DHW controller name ECL310
DHW pipe size DN25
Differential pressure primary [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Flow circulation [m3/h] [Max] 2.4 m³/h
Flow primary [m3/h] [Max] 2.4 m³/h
Flow secondary [m3/h] [Max] 2.4 m³/h
Height without cover [mm] 1940 mm
HEX DHW alloy 1.4404
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Insulation material PU Hard Foam
Manufacturer's name Danfoss
P circulation [bar] [Max] 0.43 bar
Package depth [mm] 800 mm
Package height [mm] 2000 mm
Package width [mm] 1200 mm
PED category I
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 20 bar
Pressure secondary [bar] [Max] 10 bar
Product group DHW system
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Substation version TD-FLS, 140kW, 2 way valve, safety function, ECL, insulation cover
Supply temperature construction [˚C] 150 °C
Supply voltage [V] AC 230 V
Type TD-FLS
UK RoHS compliance Out of scope
Width without cover [mm] 900 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality