Akva Vita II, 16 bar, 95 °C, DHW controller name: PM2
Akva Vita II, 16 bar, 95 °C, DHW controller name: PM2

004U8586

Akva Vita II, XB06H-1-26, PM2+P with cover

Product details

Gross weight 9.5 kg
Net weight 9 kg

 

Application type DHW
Connection direction Bottom
Cover material White-lacquered steel sheet
Cover option Optional
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 160 mm
Depth without cover [mm] 160 mm
Description Akva Vita II, XB06H-1-26, PM2+P with cover
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW circulation Optional
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow
DHW controller name PM2
DHW HEX type XB37
DHW pipe size Ø18
DHW pump brand Wilo
Fitting piece Energy meter return
Heat exchanger test pressure [bar] 38 bar
Height with cover [mm] 420 mm
Height without cover [mm] 420 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
Insulation material Without
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 345 mm
Package height [mm] 210 mm
Package width [mm] 480 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
Remarks Flatstation
Supply temperature construction [˚C] 95 °C
Type Akva Vita II
Width with cover [mm] 255 mm
Width without cover [mm] 250 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality