VX Solo II HWP, AVPB-F, 16 bar, 110 °C, Thermostatic (optional), ECL 210 / VS 2 / AMV
004U8293
This product has been discontinued.
VX Solo II HWP type 1 with safety function
VX Solo II HWP type 1 with safety function
Gross weight | 40 Kg |
Net weight | 38 Kg |
EAN | 5715162510483 |
Gross weight | 40 Kg |
Net weight | 38 Kg |
EAN | 5715162510483 |
Application type | Indirect Heating & Primary connected DHW cylinder |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 365 mm |
Description | VX Solo II HWP type 1 with safety function |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW pipe size | Ø18 |
DHW tank circuit - control | Thermostatic (optional) |
Fitting piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating circuit - control | ECL 210 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL210 |
Heating pump brand | Grundfos |
Heating pump type | Alpha2L |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 861 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Without |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Remarks | Indir. HE w. prim. Cyl. conn. ECL210/A237, w. safety function |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo II HWP, AVPB-F |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 510 mm |
Application type | Indirect Heating & Primary connected DHW cylinder |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 365 mm |
Description | VX Solo II HWP type 1 with safety function |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW pipe size | Ø18 |
DHW tank circuit - control | Thermostatic (optional) |
Fitting piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating circuit - control | ECL 210 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL210 |
Heating pump brand | Grundfos |
Heating pump type | Alpha2L |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 861 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Without |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Remarks | Indir. HE w. prim. Cyl. conn. ECL210/A237, w. safety function |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo II HWP, AVPB-F |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 510 mm |