Substations, DSA1 HOME, 1F-1, 25.0 kW, Heating controller name: ECL110

146B8010

DSA HOME 1F-1

Product details

Gross weight 50 Kg
Net weight 30 Kg
EAN 5715162739556

 

Allowed temperature [˚C] [Min] 2 °C
Application District Heating
Approval CE
Capacity [kW] 25 kW
Category name Indirect heating substations
Connection direction Up
Connection direction primary and secondary Left / Right
Cover material White-lacquered steel sheet
Cover option Yes
Delta P primary without heat meter [bar] [Min] 11 bar
Depth with cover [mm] 350 mm
Depth without cover [mm] 350 mm
Description DSA HOME 1F-1
DH connection size G3/4"
DH connection type external thread
DH pipe size DN20
DHW circulation No
Flow primary [m3/h] [Max] 4 m³/h
HE connection size G3/4"
HE connection type internal thread
HE pipe size DN20
Heating control type Electronic
Heating controller name ECL110
Heating HEX type XB06L-1-16
Heating pump brand Grundfos
Heating pump type UPM3 AUTO 15-70
Height with cover [mm] 810 mm
Height without cover [mm] 810 mm
HEX DHW alloy 1.4404
HEX DHW brazing material Copper
HEX DHW type Brazed
HEX heating alloy 1.4404
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material PU Hard Foam+EPP
Manufacturer's name Danfoss
Number of heating circuits 1
Number of households [Max] 4
Number of households [Min] 1
Package depth [mm] 800 mm
Package height [mm] 800 mm
Package width [mm] 1200 mm
PED category § 4.3
Pressure nominal primary [bar] 14 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 14 bar
Pressure secondary [bar] [Max] 10 bar
Product group Substations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Substation version 1F-1
Supply temperature construction [˚C] 130 °C
Supply voltage [V] AC 230 V
Type DSA1 HOME
Width with cover [mm] 510 mm
Width without cover [mm] 500 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality