Indirect heating substations, Substations
005G7636
This product has been discontinued.
Product Type: DSA1 MIDI, DSA1 MIDI P-90LTS035, Design: standing, 90.0 kW, 800 mm, 1300 mm, 1200 mm, 100 °C
Product Type: DSA1 MIDI, DSA1 MIDI P-90LTS035, Design: standing, 90.0 kW, 800 mm, 1300 mm, 1200 mm, 100 °C
Gross weight | 1 Kg |
Net weight | 1 Kg |
Gross weight | 1 Kg |
Net weight | 1 Kg |
Allowed temperature [˚C] [Min] | 2 °C |
Approval | CE |
Capacity [kW] | 90 kW |
Category name | Indirect heating substations |
Connection direction primary and secondary | Up |
Cover material | EPP |
Current [A] [Max] | 3 A |
Delta P primary without heat meter [bar] [Min] | 0.73 bar |
Delta P secondary [bar] [Max] | 0.23 bar |
Depth with cover [mm] | 655 mm |
Depth without cover [mm] | 655 mm |
Description | DSA1 MIDI P-90LTS035 |
Design | standing |
DH connection size | G1 1/4A |
DH connection type | external thread |
DH pipe size | DN25 |
Differential pressure primary [bar] [Max] | 12 bar |
Fitting piece | heatmeter |
Flow primary [m3/h] [Max] | 2.57 m³/h |
Flow secondary [m3/h] [Max] | 3.86 m³/h |
HE connection size | DN40 |
HE connection type | coupling internal thread |
HE pipe size | DN40 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Height with cover [mm] | 1078 mm |
Height without cover [mm] | 1078 mm |
HEX heating alloy | 1.4404 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | EPP |
Manufacturer's name | Danfoss |
Number of floor heating manifold connections | 2 |
Number of heating manifold connections [loops] [Max] | 2 |
Package depth [mm] | 800 mm |
Package height [mm] | 1300 mm |
Package width [mm] | 1200 mm |
PED category | § 3.3 |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Pressure primary [bar] [Max] | 16 bar |
Pressure secondary [bar] [Max] | 3 bar |
Product group | Substations |
Sensor type heatmeter | direkt M10x1 |
Supply temperature construction [˚C] | 100 °C |
Supply voltage [V] AC | 230 V |
Type | DSA1 MIDI |
Width with cover [mm] | 1100 mm |
Width without cover [mm] | 1100 mm |
Allowed temperature [˚C] [Min] | 2 °C |
Approval | CE |
Capacity [kW] | 90 kW |
Category name | Indirect heating substations |
Connection direction primary and secondary | Up |
Cover material | EPP |
Current [A] [Max] | 3 A |
Delta P primary without heat meter [bar] [Min] | 0.73 bar |
Delta P secondary [bar] [Max] | 0.23 bar |
Depth with cover [mm] | 655 mm |
Depth without cover [mm] | 655 mm |
Description | DSA1 MIDI P-90LTS035 |
Design | standing |
DH connection size | G1 1/4A |
DH connection type | external thread |
DH pipe size | DN25 |
Differential pressure primary [bar] [Max] | 12 bar |
Fitting piece | heatmeter |
Flow primary [m3/h] [Max] | 2.57 m³/h |
Flow secondary [m3/h] [Max] | 3.86 m³/h |
HE connection size | DN40 |
HE connection type | coupling internal thread |
HE pipe size | DN40 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Height with cover [mm] | 1078 mm |
Height without cover [mm] | 1078 mm |
HEX heating alloy | 1.4404 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | EPP |
Manufacturer's name | Danfoss |
Number of floor heating manifold connections | 2 |
Number of heating manifold connections [loops] [Max] | 2 |
Package depth [mm] | 800 mm |
Package height [mm] | 1300 mm |
Package width [mm] | 1200 mm |
PED category | § 3.3 |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Pressure primary [bar] [Max] | 16 bar |
Pressure secondary [bar] [Max] | 3 bar |
Product group | Substations |
Sensor type heatmeter | direkt M10x1 |
Supply temperature construction [˚C] | 100 °C |
Supply voltage [V] AC | 230 V |
Type | DSA1 MIDI |
Width with cover [mm] | 1100 mm |
Width without cover [mm] | 1100 mm |