Akva Lux II VX HWP, ECL, 1 HE circ., Type 2-1, 16 bar, 110 °C, DHW controller name: PTC2, ECL 310 / AHQM / AMV

004U8340

This product has been discontinued.

Akva Lux II VX HWP type 1 DHW + type 2 HE with safety function

Product details

Gross weight 47 Kg
Net weight 45 Kg
EAN 5715162510650

 

Application type Indirect Heating & Instantaneous DHW
China RoHS compliance Out of scope
Connection direction Top and bottom
Cover material White-lacquered steel sheet
Cover option Included
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 381 mm
Depth without cover [mm] 365 mm
Description Akva Lux II VX HWP type 1 DHW + type 2 HE with safety function
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW circulation Optional
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/Thermost.
DHW controller name PTC2
DHW HEX type XB06
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating circuit - control ECL 310 / AHQM / AMV
Heating control type Electronic
Heating controller name ECL210
Heating pump brand Grundfos
Heating pump type UPM3
Height with cover [mm] 861 mm
Height without cover [mm] 861 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Without
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
Remarks Indir. HE and DHW, ECL210/A237 for HE, w. safety function
Station size type Type 2-1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type Akva Lux II VX HWP, ECL, 1 HE circ.
Width with cover [mm] 550 mm
Width without cover [mm] 510 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality