Akva Lux II, fully insulated, Type 2, 16 bar, 95 °C, DHW controller name: PTC2
004U8246
This product is not available in this store. Please contact your local Customer Service Center.
Akva Lux II type 2 (XB 06H-1-40), with cover
Akva Lux II type 2 (XB 06H-1-40), with cover
Gross weight | 9.5 Kg |
Net weight | 9 Kg |
EAN | 5715162541739 |
Gross weight | 9.5 Kg |
Net weight | 9 Kg |
EAN | 5715162541739 |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Cover material | White-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 15 bar |
Depth with cover [mm] | 210 mm |
Depth without cover [mm] | 210 mm |
Description | Akva Lux II type 2 (XB 06H-1-40), with cover |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Flow/Thermost. |
DHW controller name | PTC2 |
DHW HEX type | XB06H-1 40 |
DHW pipe size | Ø18 |
Fitting piece | Energy meter return |
HE connection type | G int. Thread |
Heat exchanger test pressure [bar] | 38 bar |
Heating control type | Electronic |
Height with cover [mm] | 410 mm |
Height without cover [mm] | 410 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Pipe/cover insulation |
Number of households [Max] | 4 |
Number of households [Min] | 1 |
Package depth [mm] | 175 mm |
Package height [mm] | 475 mm |
Package width [mm] | 265 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remarks | Insulated Flatstations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 95 °C |
Type | Akva Lux II, fully insulated |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 310 mm |
Width without cover [mm] | 310 mm |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Cover material | White-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 15 bar |
Depth with cover [mm] | 210 mm |
Depth without cover [mm] | 210 mm |
Description | Akva Lux II type 2 (XB 06H-1-40), with cover |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Flow/Thermost. |
DHW controller name | PTC2 |
DHW HEX type | XB06H-1 40 |
DHW pipe size | Ø18 |
Fitting piece | Energy meter return |
HE connection type | G int. Thread |
Heat exchanger test pressure [bar] | 38 bar |
Heating control type | Electronic |
Height with cover [mm] | 410 mm |
Height without cover [mm] | 410 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Pipe/cover insulation |
Number of households [Max] | 4 |
Number of households [Min] | 1 |
Package depth [mm] | 175 mm |
Package height [mm] | 475 mm |
Package width [mm] | 265 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remarks | Insulated Flatstations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 95 °C |
Type | Akva Lux II, fully insulated |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 310 mm |
Width without cover [mm] | 310 mm |