DHW system, TD-S, DHW storage charging, 44 kW, 100 L
DHW system, TD-S, DHW storage charging, 44 kW, 100 L

004U1779

THERMODUAL-S 100-44

Product details

Gross weight 45 kg
Net weight 45 kg

 

Allowed temperature [˚C] [Min] 2 °C
Application type DHW storage charging
Approvals CE/DVGW
Capacity [kW] 44 kW
Category name Tank solution substations
Circulation pipe size DN20
Circulation connection size Rp3/4"
Circulation connection type internal thread
Connection direction primary and secondary horizontal
Current [A] [Max] 0.4 A
DCW static pressure [bar] [Min] 1 bar
Delta P primary without heat meter [bar] [Min] 0.08 bar
Depth with cover [mm] 740 mm
Description THERMODUAL-S 100-44
Design standing
DH connection size 26,9 mm
DH connection type welded
DH pipe size DN20
DHW connection size Rp3/4"
DHW connection type internal thread
DHW pipe size DN20
DHW pump brand Grundfos
DHW pump type UPN
Differential pressure primary [bar] [Max] 25 bar
Flow primary [m3/h] [Max] 1.08 m³/h
Flow secondary [m3/h] [Max] 0.75 m³/h
HE connection size 26,9 mm
HE connection type welded
HE pipe size DN20
Height with cover [mm] 1290 mm
HEX DHW alloy 1.4404
HEX DHW brazing material Copper
HEX DHW type Brazed
Hot water tank volume [l] 100 L
Insulation material EPS with laminated fleece
Manufacturer's name Danfoss
Number of households [Max] 6
Package depth [mm] 750 mm
Package height [mm] 1500 mm
Package width [mm] 750 mm
PED category § 4.3
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 25 bar
Pressure secondary [bar] [Max] 10 bar
Product group DHW system
Supply temperature construction [˚C] 150 °C
Supply temperature recommended [˚C] 70 °C
Supply voltage range [V] AC 230 V
Tank material 14571
Type TD-S
Width with cover [mm] 595 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality