Accessories DHW, Primary module, for TD-/LM-S UPM (KIT)

004U1627

2.93 m³/h

Product details

Gross weight 50 Kg
Net weight 40 Kg
EAN 5715162748220

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
Category name Distributors and pipe sets
Connection direction primary and secondary all
Current [A] [Max] 0 A
Depth without cover [mm] 170 mm
Description for TD-/LM-S UPM (KIT)
Design loose
Differential pressure primary [bar] [Max] 0 bar
Flow primary [m3/h] [Max] 2.93 m³/h
HE connection size 26,9/33,5 mm
HE connection type welded
HE pipe size DN20/DN25
Heating pump brand Grundfos
Heating pump type UPM GEO
Height without cover [mm] 180 mm
In scope of WEEE and contain batteries No
Insulation material PU Hard Foam
Manufacturer's name Danfoss
Package depth [mm] 376 mm
Package height [mm] 198 mm
Package width [mm] 376 mm
PED category § 4.3
Pressure nominal primary [bar] 10 bar
Pressure primary [bar] [Max] 10 bar
Product group Accessories DHW
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 90 °C
Supply temperature recommended [˚C] 75 °C
Supply voltage [V] AC 230 V
Type Primary module
Width without cover [mm] 316 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality