Accessories DHW, DHW heaters, SE-RG0200
640U4934
29.0 kW, 200 L, Insulation material: EPS with laminated fleece
29.0 kW, 200 L, Insulation material: EPS with laminated fleece
Gross weight | 58 Kg |
Net weight | 58 Kg |
Gross weight | 58 Kg |
Net weight | 58 Kg |
Allowed temperature [˚C] [Min] | 2 °C |
Approval |
CE PED |
Capacity [kW] | 29 kW |
Category name | DHW heaters |
Circulation connection size | Rp3/4" |
Circulation connection type | internal thread |
Circulation pipe size | DN20 |
Connection direction primary and secondary | horizontal |
Cover material | EPS+Fleece |
Delta P primary without heat meter [bar] [Min] | 0.1 bar |
Depth with cover [mm] | 700 mm |
Depth without cover [mm] | 500 mm |
Description | SE-RG0200 |
Design | standing |
DH connection size | R1" |
DH connection type | external thread |
DH pipe size | DN25 |
DHW connection size | Rp1" |
DHW connection type | internal thread |
DHW pipe size | DN25 |
Flow primary [m3/h] [Max] | 1.2 m³/h |
HE connection size | R1" |
HE connection type | external thread |
HE pipe size | DN25 |
Height with cover [mm] | 1495 mm |
Height without cover [mm] | 1495 mm |
HEX heating alloy | 1.4571 |
HEX heating type | welded tube inside |
Hot water tank volume [l] | 200 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS with laminated fleece |
Number of households [Max] | 7 |
Package depth [mm] | 750 mm |
Package height [mm] | 1645 mm |
Package width [mm] | 750 mm |
PED category | I |
Pressure nominal primary [bar] | 25 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Accessories DHW |
REACH Candidate List substances | No |
Supply temperature construction [˚C] | 95 °C |
Supply temperature recommended [˚C] | 70 °C |
Tank material | 1.4571 |
Type | Tanks, buffers and heaters |
Width with cover [mm] | 700 mm |
Width without cover [mm] | 500 mm |
Allowed temperature [˚C] [Min] | 2 °C |
Approval |
CE PED |
Capacity [kW] | 29 kW |
Category name | DHW heaters |
Circulation connection size | Rp3/4" |
Circulation connection type | internal thread |
Circulation pipe size | DN20 |
Connection direction primary and secondary | horizontal |
Cover material | EPS+Fleece |
Delta P primary without heat meter [bar] [Min] | 0.1 bar |
Depth with cover [mm] | 700 mm |
Depth without cover [mm] | 500 mm |
Description | SE-RG0200 |
Design | standing |
DH connection size | R1" |
DH connection type | external thread |
DH pipe size | DN25 |
DHW connection size | Rp1" |
DHW connection type | internal thread |
DHW pipe size | DN25 |
Flow primary [m3/h] [Max] | 1.2 m³/h |
HE connection size | R1" |
HE connection type | external thread |
HE pipe size | DN25 |
Height with cover [mm] | 1495 mm |
Height without cover [mm] | 1495 mm |
HEX heating alloy | 1.4571 |
HEX heating type | welded tube inside |
Hot water tank volume [l] | 200 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS with laminated fleece |
Number of households [Max] | 7 |
Package depth [mm] | 750 mm |
Package height [mm] | 1645 mm |
Package width [mm] | 750 mm |
PED category | I |
Pressure nominal primary [bar] | 25 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Accessories DHW |
REACH Candidate List substances | No |
Supply temperature construction [˚C] | 95 °C |
Supply temperature recommended [˚C] | 70 °C |
Tank material | 1.4571 |
Type | Tanks, buffers and heaters |
Width with cover [mm] | 700 mm |
Width without cover [mm] | 500 mm |