Adapter type: M28; Herz
014G0256
This product has been discontinued.
We have a replacement.
We have a replacement.
Adapter for radiator valve
Adapter for radiator valve
Gross weight | 0.032 Kg |
Net weight | 0.03 Kg |
Volume | 0.014 Liter |
EAN | 5702420120430 |
Gross weight | 0.032 Kg |
Net weight | 0.03 Kg |
Volume | 0.014 Liter |
EAN | 5702420120430 |
Adapter type |
Herz M28 |
Colour | RAL 9016 |
Description | Adapter for radiator valve |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Quantity per packing format | 80 pc |
Type | Adapter |
Adapter type |
Herz M28 |
Colour | RAL 9016 |
Description | Adapter for radiator valve |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Quantity per packing format | 80 pc |
Type | Adapter |