Swedish manifold assemblies, RA-K, 10, Reverse angle
013G3244-L
This product has been discontinued.
Normal flow, with a lock
Normal flow, with a lock
Gross weight | 0.166 Kg |
Net weight | 0.166 Kg |
Gross weight | 0.166 Kg |
Net weight | 0.166 Kg |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection to system | M22 x 1,5 |
Description | Normal flow, with a lock |
Design | Reverse angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv measuring range | 0.04 - 0.50 |
Kvs values [m³/h] | 0.59 m³/h |
Product group | Swedish manifold assemblies |
Radiator height [mm] [max] | 900 mm |
Radiator height [mm] [min] | 300 mm |
Radiator type | Konventionell radiator |
Test pressure [bar] | 16 bar |
Type | Valve RA-K angle |
UK RoHS compliance | Out of scope |
Valve size | 10 |
Valve type | RA-K |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection to system | M22 x 1,5 |
Description | Normal flow, with a lock |
Design | Reverse angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv measuring range | 0.04 - 0.50 |
Kvs values [m³/h] | 0.59 m³/h |
Product group | Swedish manifold assemblies |
Radiator height [mm] [max] | 900 mm |
Radiator height [mm] [min] | 300 mm |
Radiator type | Konventionell radiator |
Test pressure [bar] | 16 bar |
Type | Valve RA-K angle |
UK RoHS compliance | Out of scope |
Valve size | 10 |
Valve type | RA-K |
Working pressure [bar] [Max] | 10 bar |