Swedish manifold assemblies, VB Coupling, RA-K-VB, Bottom part
013G3135
This product has been discontinued.
RA-K-VB bottom part manifold assembly
RA-K-VB bottom part manifold assembly
Gross weight | 0.805 Kg |
Net weight | 0.805 Kg |
EAN | 5702425081873 |
Gross weight | 0.805 Kg |
Net weight | 0.805 Kg |
EAN | 5702425081873 |
Application | 2-pipe system |
Connection to system | M22 x 1,5 |
Description | RA-K-VB bottom part manifold assembly |
Design | Bottom part |
Differential pressure range [bar] [Max] | 0.6 bar |
Distance center to center [mm] | 40 mm |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers | All |
In scope of WEEE and contain batteries | No |
Product group | Swedish manifold assemblies |
Radiator height [mm] [max] | 900 mm |
Radiator height [mm] [min] | 300 mm |
Radiator type | Konventionell radiator |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | af0fd16c-d38d-43de-95dc-0af5344adb1e |
SCIP dossier product name | LST component set, FE |
Test pressure [bar] | 16 bar |
Type | VB Coupling |
Valve type | RA-K-VB |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
Connection to system | M22 x 1,5 |
Description | RA-K-VB bottom part manifold assembly |
Design | Bottom part |
Differential pressure range [bar] [Max] | 0.6 bar |
Distance center to center [mm] | 40 mm |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers | All |
In scope of WEEE and contain batteries | No |
Product group | Swedish manifold assemblies |
Radiator height [mm] [max] | 900 mm |
Radiator height [mm] [min] | 300 mm |
Radiator type | Konventionell radiator |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | af0fd16c-d38d-43de-95dc-0af5344adb1e |
SCIP dossier product name | LST component set, FE |
Test pressure [bar] | 16 bar |
Type | VB Coupling |
Valve type | RA-K-VB |
Working pressure [bar] [Max] | 10 bar |