Swedish manifold assemblies, RA-K-VB angle, 600 mm, Purmo
Swedish manifold assemblies, RA-K-VB angle, 600 mm, Purmo

013G3223

Konventionell radiator; komplett koppel med 12 x 1,5 anslutningar mot rörnät; inkl. kopplingar mot radiator (1/2”)

Product details

Gross weight 0.69 kg
Net weight 0.69 kg
EAN 7331541116220

 

Application 2-pipe system
Connection pipe length [mm] 509 mm
Connection to radiator 1/2"
Connection to system M22 x 1,5 12
Description Konventionell radiator; komplett koppel med 12 x 1,5 anslutningar mot rörnät; inkl. kopplingar mot radiator (1/2”)
Design Angle
Differential pressure range [bar] [Max] 0.6 bar
Distance center to center [mm] 40 mm
Flow temperature [°C] [Max] 120 °C
For radiator manufacturers Purmo
Kv measuring range 0.04 - 0.50
Kvs values [m³/h] 59 m³/h
Kvs values [m³/h] [Max] 0.59 m³/h
Kvs values [m³/h] [Min] 0.04 m³/h
Manufacturer's name Alla
Product group Swedish manifold assemblies
Radiator height [mm] 600 mm
Radiator type Konventionell radiator
Test pressure [bar] 16 bar
Type RA-K-VB angle
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services