Swedish manifold assemblies, RA-K-VB/U, 10, Reverse angle

013G3255-U

Valve housing RA-K-VB-U low flow with presetting lock

Product details

Gross weight 0.175 Kg
Net weight 0.175 Kg
EAN 7332751001511

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection to system M22 x 1,5
Description Valve housing RA-K-VB-U low flow with presetting lock
Design Reverse angle
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv measuring range 0.02 - 0.29
Kvs values [m³/h] 0.31 m³/h
Label product Yes
Product group Swedish manifold assemblies
Radiator height [mm] [max] 900 mm
Radiator height [mm] [min] 300 mm
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Test pressure [bar] 16 bar
Type Valve RA-K - U angle
UK RoHS compliance Out of scope
Valve size 10
Valve type RA-K-VB/U
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality