Manifold Assemblies, RA-K with elbow, RA-K, Floor connection
Manifold Assemblies, RA-K with elbow, RA-K, Floor connection

013G3206

RA-K manifold set, comes with RAE 5054 Sensor

Product details

Gross weight 0.91 kg
Net weight 0.74 kg
EAN 5702420031712

 

Application 2-pipe system
Connection size in G 3/4 A
Connection size out R 1/2
Description RA-K manifold set, comes with RAE 5054 Sensor
Design Floor connection
Differential pressure range [bar] [Max] 0.6 bar
Differential pressure range [psi] [Max] 1 psi
Flow temperature [°C] [Max] 120 °C
Product group Manifold Assemblies
Quantity per packing format 18 pc
RLV type RA-K
Test pressure [bar] 16 bar
Type RA-K/KW
Valve type RA-K with elbow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services