Radiator Valves, RA-N/HC, Hydrocable, UK75/RLV75, Radial, PER 16 mm
013G2193
This product has been discontinued.
Valve Body RA-N/HC & Lockshield Valve RLV-S/HC
Valve Body RA-N/HC & Lockshield Valve RLV-S/HC
Gross weight | 0.57 Kg |
Net weight | 0.57 Kg |
Volume | 0.833 Liter |
EAN | 5702425103483 |
Gross weight | 0.57 Kg |
Net weight | 0.57 Kg |
Volume | 0.833 Liter |
EAN | 5702425103483 |
Application | 2-pipe system |
Connection size in | PER 16 mm |
Connection size out | R 1/2 |
Description | Valve Body RA-N/HC & Lockshield Valve RLV-S/HC |
Design | Radial |
Differential pressure [bar] [max] | 0.6 bar |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension | 15 |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers | All |
In scope of WEEE and contain batteries | No |
Kv measuring range | 0.04 - 0.44 |
Kv value at setting 1 [m³/h] | 0.04 m³/h |
Kv value at setting 2 [m³/h] | 0.06 m³/h |
Kv value at setting 3 [m³/h] | 0.1 m³/h |
Kv value at setting 4 [m³/h] | 0.15 m³/h |
Kv value at setting 5 [m³/h] | 0.21 m³/h |
Kv value at setting 6 [m³/h] | 0.28 m³/h |
Kv value at setting 7 [m³/h] | 0.36 m³/h |
Kv value at setting N [m³/h] | 0.44 m³/h |
Kvs values [m³/h] | 0.69 m³/h |
Presetting | yes |
Product group | Radiator Valves |
RLV type | RLV-S |
Sensor design | no sensor |
Test pressure [bar] | 16 bar |
Type | RA-N/HC |
Valve size | UK75/RLV75 |
Valve type | Hydrocable |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
Connection size in | PER 16 mm |
Connection size out | R 1/2 |
Description | Valve Body RA-N/HC & Lockshield Valve RLV-S/HC |
Design | Radial |
Differential pressure [bar] [max] | 0.6 bar |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension | 15 |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers | All |
In scope of WEEE and contain batteries | No |
Kv measuring range | 0.04 - 0.44 |
Kv value at setting 1 [m³/h] | 0.04 m³/h |
Kv value at setting 2 [m³/h] | 0.06 m³/h |
Kv value at setting 3 [m³/h] | 0.1 m³/h |
Kv value at setting 4 [m³/h] | 0.15 m³/h |
Kv value at setting 5 [m³/h] | 0.21 m³/h |
Kv value at setting 6 [m³/h] | 0.28 m³/h |
Kv value at setting 7 [m³/h] | 0.36 m³/h |
Kv value at setting N [m³/h] | 0.44 m³/h |
Kvs values [m³/h] | 0.69 m³/h |
Presetting | yes |
Product group | Radiator Valves |
RLV type | RLV-S |
Sensor design | no sensor |
Test pressure [bar] | 16 bar |
Type | RA-N/HC |
Valve size | UK75/RLV75 |
Valve type | Hydrocable |
Working pressure [bar] [Max] | 10 bar |