Radiator Valves, RTR-G, High flow, 20, D
Radiator Valves, RTR-G, High flow, 20, D

013G7025

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

Product details

Gross weight 0.41 kg
Net weight 0.41 kg
EAN 5702425126239

 

Application 1-pipe system
Connection size in Rp 3/4
Connection size out R 3/4
Description High capacity valve for 1-pipe systems
Design Angle
Differential pressure range [bar] [Max] 0.2 bar
Dimension 20
Dimension standard D
Flow temperature [°C] [Max] 120 °C
Kv measuring range 0.57 - 2.20
Kvs values [m³/h] 5.01 m³/h
Presetting no
Product group Radiator Valves
Quantity per packing format 36 pc
Test pressure [bar] 25 bar
Type RTR-G
Valve size 20
Valve type High flow
Working pressure [bar] [Max] 16 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services