
Gross weight | 0.31 Kg |
Net weight | 0.31 Kg |
EAN | 5702425126208 |
Gross weight | 0.31 Kg |
Net weight | 0.31 Kg |
EAN | 5702425126208 |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Differential pressure range [bar] [Max] | 0.2 bar |
Dimension | 15 |
Dimension standard | D |
Flow temperature [°C] [Max] | 120 °C |
Kv measuring range | 0.51 - 1.63 |
Kvs values [m³/h] | 2.3 m3/h |
Presetting | no |
Product group | Radiator Valves |
Quantity per packing format | 60 pc |
Test pressure [bar] | 25 bar |
Type | RTR-G (High flow valves for one-pipe systems) |
Working pressure [bar] [Max] | 16 bar |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Differential pressure range [bar] [Max] | 0.2 bar |
Dimension | 15 |
Dimension standard | D |
Flow temperature [°C] [Max] | 120 °C |
Kv measuring range | 0.51 - 1.63 |
Kvs values [m³/h] | 2.3 m3/h |
Presetting | no |
Product group | Radiator Valves |
Quantity per packing format | 60 pc |
Test pressure [bar] | 25 bar |
Type | RTR-G (High flow valves for one-pipe systems) |
Working pressure [bar] [Max] | 16 bar |