Radiator Valves, RTR-FN, Fixed capacity, DN 15, Angle, F
013G7003
This product has been discontinued.
Normal flow valves without presetting
Normal flow valves without presetting
Gross weight | 0.233 Kg |
Net weight | 0.233 Kg |
EAN | 5702425126031 |
Gross weight | 0.233 Kg |
Net weight | 0.233 Kg |
EAN | 5702425126031 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Connection types | Internal thread |
Description | Normal flow valves without presetting |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | F |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv measuring range | 0.22 - 0.7 |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.73 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.22 m³/h |
Kvs values [m³/h] | 0.9 m³/h |
Presetting | no |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c0607fe5-7e3d-43e7-8906-8e2bef425082 |
SCIP dossier product name | RTR-FN Radiator valve |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RTR-FN |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | Fixed capacity |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Connection types | Internal thread |
Description | Normal flow valves without presetting |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | F |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv measuring range | 0.22 - 0.7 |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.73 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.22 m³/h |
Kvs values [m³/h] | 0.9 m³/h |
Presetting | no |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c0607fe5-7e3d-43e7-8906-8e2bef425082 |
SCIP dossier product name | RTR-FN Radiator valve |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RTR-FN |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | Fixed capacity |
Working pressure [bar] [Max] | 10 bar |