Product details

Gross weight 2.23 Kg
Net weight 2.23 Kg
EAN 5702425102288

 

Differential pressure range [bar] [Max] 0.6 bar
Flow at setting 1 [m³/h] [Max] 1 m3/h
Flow temperature [°C] [Max] 120 °C
Presetting no
Product Group Radiator Valves
Product type RA-DV
Test pressure [bar] 16 bar
Type dP tool
Working pressure [bar] [Max] 10 bar