Accessories, Sensors, Toolkit, RTD 3120
013L3175
This product has been discontinued.
Tool for mounting and demounting of RTD 3120
Tool for mounting and demounting of RTD 3120
Gross weight | 0.006 Kg |
Net weight | 0.006 Kg |
Volume | 0.003 Liter |
EAN | 5702420022833 |
Gross weight | 0.006 Kg |
Net weight | 0.006 Kg |
Volume | 0.003 Liter |
EAN | 5702420022833 |
Description | Tool for mounting and demounting of RTD 3120 |
For sensors | RTD 3120 |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Type | Accessories, Sensors |
Type of accessories | Toolkit |
Description | Tool for mounting and demounting of RTD 3120 |
For sensors | RTD 3120 |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Type | Accessories, Sensors |
Type of accessories | Toolkit |