Accessories, Valves, Handwheel, For valves: RTD
013L5002
This product has been discontinued.
Manual handwheel for RTD valves
Manual handwheel for RTD valves
Gross weight | 0.039 Kg |
Net weight | 0.039 Kg |
Volume | 0.12 Liter |
EAN | 5702420036755 |
Gross weight | 0.039 Kg |
Net weight | 0.039 Kg |
Volume | 0.12 Liter |
EAN | 5702420036755 |
Colour | RAL 9016 |
Description | Manual handwheel for RTD valves |
For valves | RTD |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Handwheel |
Colour | RAL 9016 |
Description | Manual handwheel for RTD valves |
For valves | RTD |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Handwheel |