VHS sets, 15, Angle, RAS-D
013G4754
This product has been discontinued.
Set with RAS-D sensor, VHS-UN valve, square cover, adaptor
Set with RAS-D sensor, VHS-UN valve, square cover, adaptor
Gross weight | 1.006 Kg |
Net weight | 1.006 Kg |
Volume | 1.75 Liter |
EAN | 5702420046440 |
Gross weight | 1.006 Kg |
Net weight | 1.006 Kg |
Volume | 1.75 Liter |
EAN | 5702420046440 |
Colour | White RAL 9010 |
Connection size in | G 3/4 A |
Connection size out | R 1/2 |
Contents of set | Valve, sensor, valve cover |
Description | Set with RAS-D sensor, VHS-UN valve, square cover, adaptor |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.48 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.02 m³/h |
Kvs values [m³/h] [Max] | 0.57 m³/h |
Product group | VHS valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | Integrated |
Sensor design | RAS-D |
Sensor type | Thermostatic sensor |
Type | VHS sets |
Valve size | 15 |
Valve type | VHS |
Working pressure [bar] [Max] | 10 bar |
Colour | White RAL 9010 |
Connection size in | G 3/4 A |
Connection size out | R 1/2 |
Contents of set | Valve, sensor, valve cover |
Description | Set with RAS-D sensor, VHS-UN valve, square cover, adaptor |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.48 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.02 m³/h |
Kvs values [m³/h] [Max] | 0.57 m³/h |
Product group | VHS valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | Integrated |
Sensor design | RAS-D |
Sensor type | Thermostatic sensor |
Type | VHS sets |
Valve size | 15 |
Valve type | VHS |
Working pressure [bar] [Max] | 10 bar |