Accessories, VHS Valves, Cover, Straight, White RAL 9016
013G4774
Straight version. Standard cover, white - RAL 9016. Suitable for wet lacquering.
Straight version. Standard cover, white - RAL 9016. Suitable for wet lacquering.
Gross weight | 0.076 Kg |
Net weight | 0.055 Kg |
Volume | 0.798 Liter |
EAN | 5702420052519 |
Gross weight | 0.076 Kg |
Net weight | 0.055 Kg |
Volume | 0.798 Liter |
EAN | 5702420052519 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Description | Straight version. Standard cover, white - RAL 9016. Suitable for wet lacquering. |
Design | Straight |
For valves | VHS straight |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Description | Straight version. Standard cover, white - RAL 9016. Suitable for wet lacquering. |
Design | Straight |
For valves | VHS straight |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover |
UK RoHS compliance | Out of scope |