H-piece valves, RLV-KS, 15, Angle
003L0222
This product has been discontinued.
Standard H-piece with shut-off
Standard H-piece with shut-off
Gross weight | 0.37 Kg |
Net weight | 0.368 Kg |
Volume | 0.151 Liter |
EAN | 5702420035901 |
Gross weight | 0.37 Kg |
Net weight | 0.368 Kg |
Volume | 0.151 Liter |
EAN | 5702420035901 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection to radiator | G 1/2 |
Connection to system | G 3/4 |
Description | Standard H-piece with shut-off |
Design | Angle |
Distance center to center [mm] | 50 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 1.3 m³/h |
Label product | Yes |
Product group | H-piece valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a3e070d0-c614-4063-a8f9-af2a0b7733b5 |
SCIP dossier product name | RLV-KS, H-piece |
Surface | Nickel plated |
Test pressure [bar] | 16 bar |
Type | RLV-KS |
UK RoHS compliance | Out of scope |
Valve size | 15 |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection to radiator | G 1/2 |
Connection to system | G 3/4 |
Description | Standard H-piece with shut-off |
Design | Angle |
Distance center to center [mm] | 50 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 1.3 m³/h |
Label product | Yes |
Product group | H-piece valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a3e070d0-c614-4063-a8f9-af2a0b7733b5 |
SCIP dossier product name | RLV-KS, H-piece |
Surface | Nickel plated |
Test pressure [bar] | 16 bar |
Type | RLV-KS |
UK RoHS compliance | Out of scope |
Valve size | 15 |
Working pressure [bar] [Max] | 10 bar |