AVPQ 4, PN 25, DN 15, Flow rate [m³/h]: 0.07 - 2.40, 0.30 bar - 2.00 bar, External Thread, G 3/4 A, Mounting version: Flow
003H6557
AVPQ 4 PN25 15/4 0,3-2,0/0,2 thr flow
AVPQ 4 PN25 15/4 0,3-2,0/0,2 thr flow
Gross weight | 5.398 Kg |
Net weight | 5.398 Kg |
Volume | 10.611 Liter |
EAN | 5702421540763 |
Gross weight | 5.398 Kg |
Net weight | 5.398 Kg |
Volume | 10.611 Liter |
EAN | 5702421540763 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Cavitation factor 100% | 0.32 |
Cavitation factor 25% | 0.58 |
Cavitation factor 50% | 0.56 |
Cavitation factor 75% | 0.55 |
China RoHS compliance | Out of scope |
Connection size | G 3/4 A |
Connection types | External Thread |
Description | AVPQ 4 PN25 15/4 0,3-2,0/0,2 thr flow |
Diameter [mm] | 15 mm |
Differential pressure range [bar] [Max] | 20 bar |
Differential pressure setting [bar] [Max] | 2 bar |
Differential pressure setting [bar] [Min] | 0.3 bar |
EU RoHS compliance | Out of scope |
Flow control | Yes |
Flow limitation | No |
Flow rate [m³/h] | 2.2 m³/h |
Flow rate [m³/h] [Max] | 2.4 m³/h |
Flow rate [m³/h] [Min] | 0.07 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.2 bar |
Function | Diff. press. and flow controller |
Function VSP - P | Yes |
Function VSP - Q | Yes |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 4 m³/h |
Leakage rate [% Kvs] | 0.02 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Flow |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 16 |
Pressure class | PN 25 |
Pressure controller | Differential pressure controller |
Pressure nominal [bar] | 25 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5a1e376f-696b-4a93-99f4-c4cd177ef721 |
SCIP dossier product name | AVPQ 4 PN25 DN15-25 THREAD |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Stem position | Normally open |
Type | AVPQ 4 |
UK RoHS compliance | Out of scope |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone DP material | Dezincing free brass CuZn36Pb2As |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 15 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Cavitation factor 100% | 0.32 |
Cavitation factor 25% | 0.58 |
Cavitation factor 50% | 0.56 |
Cavitation factor 75% | 0.55 |
China RoHS compliance | Out of scope |
Connection size | G 3/4 A |
Connection types | External Thread |
Description | AVPQ 4 PN25 15/4 0,3-2,0/0,2 thr flow |
Diameter [mm] | 15 mm |
Differential pressure range [bar] [Max] | 20 bar |
Differential pressure setting [bar] [Max] | 2 bar |
Differential pressure setting [bar] [Min] | 0.3 bar |
EU RoHS compliance | Out of scope |
Flow control | Yes |
Flow limitation | No |
Flow rate [m³/h] | 2.2 m³/h |
Flow rate [m³/h] [Max] | 2.4 m³/h |
Flow rate [m³/h] [Min] | 0.07 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.2 bar |
Function | Diff. press. and flow controller |
Function VSP - P | Yes |
Function VSP - Q | Yes |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 4 m³/h |
Leakage rate [% Kvs] | 0.02 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Flow |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 16 |
Pressure class | PN 25 |
Pressure controller | Differential pressure controller |
Pressure nominal [bar] | 25 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5a1e376f-696b-4a93-99f4-c4cd177ef721 |
SCIP dossier product name | AVPQ 4 PN25 DN15-25 THREAD |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Stem position | Normally open |
Type | AVPQ 4 |
UK RoHS compliance | Out of scope |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone DP material | Dezincing free brass CuZn36Pb2As |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 15 |