Thermal Actuators

Shows 90 product(s)

Thermal actuators, ABRA-A5, Flexible, 24 V, NC/S (with end-switch), 1.00 m

ABRA A5 Actuator NC 24V with end-switch and VA78 adapter

Thermal actuators, ABNM-A5, Flexible, 24 V, NC, 1.00 m

ABNM A5 Actuator NC 0-10VDC with VA78 adapter

Thermal actuators, TWA-K, M 30 x 1.5, 230 V, NC/S (with end-switch), 0.95 m

TWA-K NC/S 230V

Thermal actuators, TWA-A, RA, 230 V, NC/S (with end-switch), 0.95 m

TWA-A NC/S 230V

Thermal actuators, TWA-A, RA, 24 V, NC, 0.95 m

TWA-A NC 24V

View: