Floor Heating Controls, Room Thermostat CF2, Public

088U0211

This product has been discontinued.

SU 3.0V Danfoss CF-RP 071SU-01A-24U

Product details

Gross weight 0.207 Kg
Net weight 0.19 Kg
Volume 0.605 Liter
EAN 5702420068206

 

Adaptive learning Yes
Description SU 3.0V Danfoss CF-RP 071SU-01A-24U
Display (Yes/No) No
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes
EU RoHS exemption clause No
Floor sensor option No
Heating control type Room Thermostat
In scope of WEEE Yes
Installation On-wall
IP protection class IP 21
Product description Room Thermostat, Public
Product group Floor Heating Controls
REACH Candidate List substances No
Stem position Public
Supply batteries 2 x 1,5 V AA-Alkaline batteries
Tamper proof yes
Temperature control Yes
Temperature setting range [°C] [Max] 35 °C
Temperature setting range [°C] [Min] 3 °C
Transmission frequency [MHz] 868.42 MHz
Type Room Thermostat CF2
Wall mounted Yes
Wireless transmission [m] [Max] 30 m

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality